??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22730.0400 Self-Aligning Pad
HELP_VARIABLE
Company
Halder
Description
EH 22730. - Self-Aligning Pads / with hard metal ball, ribbed surface
Bill of material
22730.0400 Self-Aligning Pad
BESTNR
Ref. No.
22730.0400
AUS
Version
with outer thread
MAT
Material
Stainless steel
D1
50 mm
D2
Thread
M 20
ROT
°
D3
34.5 mm
L1
±0.2
35 mm
L2
20 mm
KG
ball
40 mm
SW
41 mm
BA
Load capacity for static load max.
165 KN
G
Weight
639 g
Embedded user actions